New Products RSS Feed

R2/R5 – Panel Fastening Draw Latches
R2/R5 – Panel Fastening Draw Latches

Our newly refreshed Panel Fastening Draw Latch series combines reliable, industrial grade finish with strength and durability.

H3-EM - Electronic Locking Swinghandle
H3-EM - Electronic Locking Swinghandle

Southco’s Electronic Locking Swinghandles are now offered with a Dual Frequency CSN / UID reader option.

A3 - Slide Latches
A3 - Slide Latches

The newest slide latch from Southco is 35% shorter than our smallest A3, providing reliable performance in applications where space is extremely limited.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s Rotary line can be triggered via hand actuation, eliminating the need for a separate actuator and cable.

E6 / ST -  Constant Torque Position Control Hinges
E6 / ST - Constant Torque Position Control Hinges

The E6 Constant Torque Hinge series now includes a plastic version designed for use in corrosive environments.

E5 - Cam Latches
E5 - Cam Latches

Southco’s new miniature Cam Latch delivers secure latching small doors and panels with limited space allowance.

P7 - AdvancedMC™ (AMC) Module Handles and Light Pipes
P7 - AdvancedMC™ (AMC) Module Handles and Light Pipes

Southco’s new P7 Inject/Eject Handle Set provides upper and lower latches and a switch arm in one assembly, offering a complete solution for hot swap protection.

R4-EM - 9 Series Electronic Rotary Latch
R4-EM - 9 Series Electronic Rotary Latch

Southco’s 9 Series Electronic Rotary Latch is now available with plastic or metal housing.

EM-05 - Electronic Slide Bolts
EM-05 - Electronic Slide Bolts

With its compact design, the newest addition to Southco’s electronic slide bolt series simplifies the upgrade from mechanical to electromechanical access in limited space applications.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s Rotary line provides enhanced durability for use in highly corrosive environments.

AC-EM - Electronic Actuators
AC-EM - Electronic Actuators

Our new line of electronic actuators provides a sealed, economical option for achieving electronic actuation of Southco’s R4-10 Rotary Latches and other latching mechanisms.

E5 - Cam Latches
E5 - Cam Latches

Southco’s newest E5 provides flexibility in grip adjustment to overcome door tolerance inconsistency and permanent gasket setting.

AC-EM - Electronic Actuators
AC-EM - Electronic Actuators

Our new line of electronic actuators provides an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latches and other mechanical latches.

AC - Actuators
AC - Actuators

Southco’s line of rotary latching solutions has expanded to include two new heavy-duty, paddle-style actuators that enable the activation of two connected rotary latches from one actuator.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 series combines our rotary latch and actuator for easy rotary system installation.

EA-P3 – RFID High Frequency Access Controller
EA-P3 – RFID High Frequency Access Controller

The newest addition to our electronic access control line up accepts MIFARE® contactless cards and is simple to install, set up and operate.

E5 - Cam Latches
E5 - Cam Latches

Southco’s newest E5 features a redesigned wing knob for more ergonomic operation and a padlockable feature for enhanced security.

EA-BT - BLUETOOTH® Controller
EA-BT - BLUETOOTH® Controller

The BT BLUETOOTH® Lock Controller, a wireless, cloud-based platform, provides full remote access control and monitoring of electronic locks without the need for any physical network connection.

52 - Miniature Captive Screws
52 - Miniature Captive Screws

With its low profile design, the newest addition to Southco’s 52 series enables captive fastening in the tightest spaces.

AV – Vertically Articulating Dual Extension Arm (W Series)
AV – Vertically Articulating Dual Extension Arm (W Series)

Southco’s expanded AV-D32 Series includes a vertically articulating Tilt, Swivel and Single Swing Arm (V Series) and Dual Extension Arm (W Series).

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 series eliminates the need for secondary components during installation.

AC - Cables
AC - Cables

The newest accessory to Southco’s AC Cable line allows multiple connected rotary latches to be triggered from a single actuation point.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 Series eliminates the need for connected cables and rods by providing a direct point of actuation.

E3 - VISE ACTION® Compression Latches
E3 - VISE ACTION® Compression Latches

The newest addition to Southco’s E3 series features an ergonomic T-handle design and padlockable feature for secure, vibration resistant latching.

CB - LIFT-A-SYST® Solutions
CB - LIFT-A-SYST® Solutions

The LIFT-A-SYST® series controls the exact weight of heavy flip-up countertops and covers, allowing them to be lifted and positioned with ease.

E3 - VISE ACTION® Compression Latches
E3 - VISE ACTION® Compression Latches

The newest addition to Southco’s E3 line combines high strength with a smaller design footprint for secure, vibration resistant latching.

R4 - Rotary Latches
R4 - Rotary Latches

With its reduced size, the R4-05 Micro Rotary Latch provides concealed latching and increased security, without sacrificing strength or functionality.