Media Contacts

Americas

Rachel Pilgren
Marcom Specialist

Phone: +1.610.459.4000

 

Europe, Middle East, & Africa

Ulrike Sturman
Marketing Communications
Manager, Europe

Phone: +44.1905.346.661

 

Asia Pacific

Sammi Lau
Marketing Communications Manager, Asia Pacific

Phone: +852.3127.1583

Stay Connected with Southco

Press Releases RSS Feed

New Lever Latch Features Visual Access Indicator
New Lever Latch Features Visual Access Indicator

Southco’s C2 Lever Latch with Visual Access Indicator features a color coded access indicator that allows the user to see if the latch has been opened.

New Spring-Loaded Plunger Offers Thread-in Installation Option
New Spring-Loaded Plunger Offers Thread-in Installation Option

The new 56 Spring-Loaded Plunger offers thread-in installation, allowing for fast installation and removal of thin panels.

Heavy Duty Actuator Combines Reliable Actuation With Modern Design
Heavy Duty Actuator Combines Reliable Actuation With Modern Design

Our new AC-11 Actuator features an ergonomic pull handle that is ideal for remotely actuating a latch in heavy duty equipment applications.

Counterbalance Hinge Allows Safe Positioning of Heavy Panels
Counterbalance Hinge Allows Safe Positioning of Heavy Panels

The new CB Counterbalance Hinge from Southco neutralizes the weight of heavy panels, reducing safety and liability concerns while improving end user ergonomics.

Panel Fastening Draw Latches Feature Refreshed Finish
Panel Fastening Draw Latches Feature Refreshed Finish

The time-tested R2 Panel Fastening Draw Latch has been updated with a new finish for a cost-effective, high strength solution.

Mini Slide Latch Offers Simple Solution for Limited Space Applications
Mini Slide Latch Offers Simple Solution for Limited Space Applications

The mini A3 Slide Latch provides an easy to install, push-to-close solution for rack-mounted servers and small enclosure applications.

Hand Actuated Rotary Latch Simplifies Rotary System
Hand Actuated Rotary Latch Simplifies Rotary System

The hand actuated R4-20 Series Rotary Latch offers a simplified rotary system solution by eliminating the need for a separate actuator and cable.

Plastic Torque Hinge Enables Customized Operation and Resists Corrosion
Plastic Torque Hinge Enables Customized Operation and Resists Corrosion

The new plastic E6 series hinge provides the benefits of constant torque and contemporary styling in a lightweight, economic package.

Mini Cam Latch Offers Minimal Enclosure Intrusion
Mini Cam Latch Offers Minimal Enclosure Intrusion

Southco’s new miniature E5 Cam Latch is designed for use in limited space applications.

New Inject/Eject Solution Offers Hot Swap Function Protection
New Inject/Eject Solution Offers Hot Swap Function Protection

Southco’s new P7 Inject/Eject Handle Set provides a complete solution for hot swap protection.

New Compact Electronic Slide Bolt Designed for Limited Space Applications
New Compact Electronic Slide Bolt Designed for Limited Space Applications

Southco’s lightweight EM-05 5 Series Electronic Slide Bolt facilitates the upgrade from mechanical to electromechanical access control in limited space applications.

Stainless Steel Rotary Latch Stands Up to High Corrosion Environments
Stainless Steel Rotary Latch Stands Up to High Corrosion Environments

The new stainless steel R4-20 Series Rotary Latch combines increased corrosion resistance with a compact design and is available with single or two-stage latching.

Sealed Electronic Actuator Simplifies Upgrade to Electronic Latching
Sealed Electronic Actuator Simplifies Upgrade to Electronic Latching

The new AC-EM 10 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-10 Rotary Latches and other latching mechanisms

New Cam Latch Features Adjustable Grip
New Cam Latch Features Adjustable Grip

The newest edition to our E5 Cam Latch series features an extended shaft that allows the cam to be set at a specific grip to tightly secure a door or panel.

Electronic Actuator Simplifies Upgrade to Electronic Latching
Electronic Actuator Simplifies Upgrade to Electronic Latching

The new AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latches and other mechanical latches.

New Heavy-Duty Multipoint Actuators
New Heavy-Duty Multipoint Actuators

Southco’s heavy-duty, paddle-style AC-20 and R3-22 Actuators enable the activation of two connected rotary latches from one actuator.

New Solution Combines Rotary Latch and Actuator
New Solution Combines Rotary Latch and Actuator

Southco’s R4-81combines our rotary latch and actuator for easy rotary system installation

Electronic Access Controller Simplifies Electronic Access Control
Electronic Access Controller Simplifies Electronic Access Control

The new EA-P3 High Frequency RFID Access Controller accepts MIFARE® contactless card without having to connect to a network, or install additional hardware or software.

New Padlockable Cam Latch Features Redesigned Wing Knob
New Padlockable Cam Latch Features Redesigned Wing Knob

The newest edition to our E5 Cam Latch series features a redesigned, ergonomic wing knob and a padlockable feature for enhanced security.

New BLUETOOTH® Access Controller Provides Wireless Remote Access Control and Monitoring
New BLUETOOTH® Access Controller Provides Wireless Remote Access Control and Monitoring

Southco’s new BT BLUETOOTH® Lock Controller provides remote access control and monitoring of intelligent locks without having to physically connect to a network, or install, manage and maintain software.

New Low Profile Captive Screw Designed For Tight Spaces
New Low Profile Captive Screw Designed For Tight Spaces

The 52 Miniature Captive Screw Low Profile series is designed for applications where installation space is extremely limited.

Height Adjustable Display Mounting Solutions
Height Adjustable Display Mounting Solutions

Southco has expanded its AV Display Mount offering with two new models designed with a vertically articulating arm mechanism.

New Rotary Latch Features Integrated Bracket
New Rotary Latch Features Integrated Bracket

The compact R4-10 Rotary Latch series now features an integrated cable mounting bracket that eliminates the need for secondary components during installation.

New Cable Splitter Provides Timed Release of Rotary Latches
New Cable Splitter Provides Timed Release of Rotary Latches

Southco’s AC Cable Splitter provides flexibility of the actuation point, allowing one connected rotary latch to be triggered before another, or both rotary latches to be released at the same time.

New Rotary Latch Features Direct Actuation
New Rotary Latch Features Direct Actuation

A direct point of actuation eliminates the need for cables and rods in the newest R4-10 Rotary Latch.

New Padlockable Compression Latch Offers Enhanced Security
New Padlockable Compression Latch Offers Enhanced Security

The padlockable E3 VISE ACTION® Compression Latch combines ergonomic operation with enhanced security to provide vibration resistant latching in rugged environments.

Counterbalance System Neutralizes Heavy Door Weight
Counterbalance System Neutralizes Heavy Door Weight

New CB LIFT-A-SYST® Counterbalance System combines assisted lifting force and positional stability through the full range of motion when opening and closing heavy doors and panels.

New Compact Compression Latch For Limited Spaces
New Compact Compression Latch For Limited Spaces

The compact E3 VISE ACTION® Compression Latch combines high strength with a smaller design footprint for secure, vibration resistant latching.

New Micro Rotary Latch Offers Strength In A Small Package
New Micro Rotary Latch Offers Strength In A Small Package

With its reduced size, the R4-05 Micro Rotary Latch provides concealed latching and increased security, without sacrificing strength or functionality.