Media Contacts

Americas

Rachel Pilgren
Marcom Specialist

Phone: +1.610.459.4000

 

Europe, Middle East, & Africa

Ulrike Sturman
Marketing Communications
Manager, Europe

Phone: +44.1905.346.661

 

Asia Pacific

Sammi Lau
Marketing Communications Manager, Asia Pacific

Phone: +852.3127.1583

Stay Connected with Southco

Newsroom

Press Releases

  • 6/6/2019 New Lever Latch Features Visual Access Indicator
  • 5/1/2019 New Spring-Loaded Plunger Offers Thread-in Installation Option
  • 4/30/2019 Heavy Duty Actuator Combines Reliable Actuation With Modern Design
  • 3/15/2019 Counterbalance Hinge Allows Safe Positioning of Heavy Panels
  • 12/19/2018 Panel Fastening Draw Latches Feature Refreshed Finish
  • 12/4/2018 Mini Slide Latch Offers Simple Solution for Limited Space Applications
  • 11/26/2018 Hand Actuated Rotary Latch Simplifies Rotary System
  • 11/20/2018 Plastic Torque Hinge Enables Customized Operation and Resists Corrosion
  • 11/13/2018 Mini Cam Latch Offers Minimal Enclosure Intrusion
  • 10/10/2018 New Inject/Eject Solution Offers Hot Swap Function Protection
  • 9/11/2018 New Compact Electronic Slide Bolt Designed for Limited Space Applications
  • 8/29/2018 Stainless Steel Rotary Latch Stands Up to High Corrosion Environments
  • 7/24/2018 Sealed Electronic Actuator Simplifies Upgrade to Electronic Latching
  • 5/24/2018 New Cam Latch Features Adjustable Grip
  • 4/5/2018 Electronic Actuator Simplifies Upgrade to Electronic Latching
  • 3/21/2018 New Heavy-Duty Multipoint Actuators
  • 1/10/2018 New Solution Combines Rotary Latch and Actuator
  • 11/20/2017 Electronic Access Controller Simplifies Electronic Access Control
  • 11/1/2017 New Padlockable Cam Latch Features Redesigned Wing Knob
  • 10/3/2017 New BLUETOOTH® Access Controller Provides Wireless Remote Access Control and Monitoring
  • 9/26/2017 New Low Profile Captive Screw Designed For Tight Spaces
  • 8/17/2017 Height Adjustable Display Mounting Solutions
  • 8/15/2017 New Rotary Latch Features Integrated Bracket
  • 5/23/2017 New Cable Splitter Provides Timed Release of Rotary Latches
  • 5/9/2017 New Rotary Latch Features Direct Actuation
  • 4/11/2017 New Padlockable Compression Latch Offers Enhanced Security
  • 2/6/2017 Counterbalance System Neutralizes Heavy Door Weight
  • 1/12/2017 New Compact Compression Latch For Limited Spaces
  • 1/10/2017 New Micro Rotary Latch Offers Strength In A Small Package

Trade Shows / Events

  • 6/19/2019 Southco at Rail & Metro Technology Conclave
  • 5/6/2019 Visit Southco at IBEX
  • 2/27/2019 Visit Southco's Resource Center
  • 1/23/2019 Southco Brexit Statement